Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M2.5B14 | N/A 7.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 35 mm | Outside Diameter N/A 40 mm | Hub Diameter N/A 28 mm |
| M2.5B15 | N/A 8.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 37.5 mm | Outside Diameter N/A 42.5 mm | Hub Diameter N/A 30 mm |
| M2.5B16 | N/A 8.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 40 mm | Outside Diameter N/A 45 mm | Hub Diameter N/A 32 mm |
| M2.5B17 | N/A 9.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 17 | Pitch Diameter N/A 42.5 mm | Outside Diameter N/A 47.5 mm | Hub Diameter N/A 35 mm |
| M2.5B18 | N/A 10.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 45 mm | Outside Diameter N/A 50 mm | Hub Diameter N/A 35 mm |
| M2.5B19 | N/A 11.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 19 | Pitch Diameter N/A 47.5 mm | Outside Diameter N/A 52.5 mm | Hub Diameter N/A 35 mm |
| M2.5B20 | N/A 13.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 50 mm | Outside Diameter N/A 55 mm | Hub Diameter N/A 40 mm |
| M2.5B21 | N/A 15.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 52.5 mm | Outside Diameter N/A 57.5 mm | Hub Diameter N/A 40 mm |
| M2.5B22 | N/A 16.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 55 mm | Outside Diameter N/A 60 mm | Hub Diameter N/A 45 mm |
| M2.5B23 | N/A 18.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 57.5 mm | Outside Diameter N/A 62.5 mm | Hub Diameter N/A 45 mm |
| M2.5B24 | N/A 20.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 60 mm | Outside Diameter N/A 65 mm | Hub Diameter N/A 45 mm |
| M2.5B25 | N/A 22.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 62.5 mm | Outside Diameter N/A 67.5 mm | Hub Diameter N/A 50 mm |
| M2.5B26 | N/A 25 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 65 mm | Outside Diameter N/A 70 mm | Hub Diameter N/A 50 mm |
| M2.5B27 | N/A 27.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 67.5 mm | Outside Diameter N/A 72.5 mm | Hub Diameter N/A 50 mm |
| M2.5B28 | N/A 29.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 70 mm | Outside Diameter N/A 75 mm | Hub Diameter N/A 50 mm |
| M2.5B29 | N/A 32.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 72.5 mm | Outside Diameter N/A 77.5 mm | Hub Diameter N/A 50 mm |
| M2.5B30 | N/A 34.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 75 mm | Outside Diameter N/A 80 mm | Hub Diameter N/A 55 mm |
| M2.5B31 | N/A 37.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 77.5 mm | Outside Diameter N/A 82.5 mm | Hub Diameter N/A 55 mm |
| M2.5B32 | N/A 40.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 80 mm | Outside Diameter N/A 85 mm | Hub Diameter N/A 55 mm |
| M2.5B33 | N/A 43.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 82.5 mm | Outside Diameter N/A 87.5 mm | Hub Diameter N/A 55 mm |
| M2.5B34 | N/A 46.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 85 mm | Outside Diameter N/A 90 mm | Hub Diameter N/A 55 mm |
| M2.5B35 | N/A 50.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 87.5 mm | Outside Diameter N/A 92.5 mm | Hub Diameter N/A 60 mm |
| M2.5B36 | N/A 53.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 95 mm | Hub Diameter N/A 60 mm |
| M2.5B37 | N/A 54.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 37 | Pitch Diameter N/A 92.5 mm | Outside Diameter N/A 97.5 mm | Hub Diameter N/A 60 mm |
| M2.5B38 | N/A 60.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 95 mm | Outside Diameter N/A 100 mm | Hub Diameter N/A 60 mm |