COMPANY HEADER
Terms
Request Information
MODULE 2.5 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

25 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

2.5

Manual

2.5

Number of Teeth

26

Short Description

Metric Spur Gear

Weight

0.9 kg

Dimension

Pitch Diameter

65 mm

Outside Diameter

70 mm

Hub Diameter

50 mm

Bore Diameter

14 mm

Width

40 mm

Face Width

25 mm