This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-2-37B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 37 | Pitch N/A 12.7 mm |
| 08B-2-38B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 38 | Pitch N/A 12.7 mm |
| 08B-2-39B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 39 | Pitch N/A 12.7 mm |
| 08B-2-40B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 40 | Pitch N/A 12.7 mm |
| 08B-3-8B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 8 | Pitch N/A 12.7 mm |
| 08B-3-9B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 9 | Pitch N/A 12.7 mm |
| 08B-3-10B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 10 | Pitch N/A 12.7 mm |
| 08B-3-11B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 11 | Pitch N/A 12.7 mm |
| 08B-3-12B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 12 | Pitch N/A 12.7 mm |
| 08B-3-13B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 13 | Pitch N/A 12.7 mm |
| 08B-3-14B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 14 | Pitch N/A 12.7 mm |
| 08B-3-15B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-3-16B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 08B-3-17B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 08B-3-18B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 08B-3-19B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-3-20B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 08B-3-21B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-3-22B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-3-23B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-3-24B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-3-25B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-3-26B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 26 | Pitch N/A 12.7 mm |
| 08B-3-27B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 27 | Pitch N/A 12.7 mm |
| 08B-3-28B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 28 | Pitch N/A 12.7 mm |