COMPANY HEADER
Terms
Request Information
ISO 08B-2 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

2

Number of Teeth

38

Short Description

Metric Sprocket

Weight

3.75 kg

Dimension

Outside Diameter

158.6 mm

Sprocket Width

21 mm

Pitch

12.7 mm

Dimension d2

70 mm

Dimension dn

110 mm

Dimension do

153.8 mm

Roller Diameter

8.51 mm

Roller Width

7.75 mm