This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-22BH | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-23BH | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-24BH | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-25BH | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-30BH | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 30 | Pitch N/A 12.7 mm |
| 08B-12BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 12 | Pitch N/A 12.7 mm |
| 08B-13BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 13 | Pitch N/A 12.7 mm |
| 08B-14BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 14 | Pitch N/A 12.7 mm |
| 08B-15BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-16BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 08B-17BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 08B-18BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 08B-19BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-20BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 08B-21BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-22BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-23BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-24BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-25BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-26BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 26 | Pitch N/A 12.7 mm |
| 08B-30BSS | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STAINLESS STEEL 304L | Number of Strands N/A 1 | Number of Teeth N/A 30 | Pitch N/A 12.7 mm |
| 08B-2-8B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 8 | Pitch N/A 12.7 mm |
| 08B-2-9B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 9 | Pitch N/A 12.7 mm |
| 08B-2-10B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 10 | Pitch N/A 12.7 mm |
| 08B-2-11B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 11 | Pitch N/A 12.7 mm |