COMPANY HEADER
Terms
Request Information
ISO 08B Hub Type B_HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

24

Short Description

Metric Sprocket

Weight

0.97 kg

Dimension

Outside Diameter

101.8 mm

Sprocket Width

7.2 mm

Pitch

12.7 mm

Dimension d2

44 mm

Dimension dn

70 mm

Dimension do

97.29 mm

Roller Diameter

8.51 mm

Roller Width

7.75 mm