This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 085B-95A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 95 | N/A 12.7 mm |
| 085B-100A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 100 | N/A 12.7 mm |
| 085B-110A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 110 | N/A 12.7 mm |
| 085B-114A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 114 | N/A 12.7 mm |
| 085B-120A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 120 | N/A 12.7 mm |
| 085B-125A | N/A 7.75 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 125 | N/A 12.7 mm |
| 08B-15HTL-1008 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 15 | N/A 12.7 mm |
| 08B-16TL-1108 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 16 | N/A 12.7 mm |
| 08B-17HTL-1210 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 17 | N/A 12.7 mm |
| 08B-18TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 18 | N/A 12.7 mm |
| 08B-19HTL-1210 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 19 | N/A 12.7 mm |
| 08B-20TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 20 | N/A 12.7 mm |
| 08B-21HTL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 21 | N/A 12.7 mm |
| 08B-22TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 22 | N/A 12.7 mm |
| 08B-23HTL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 23 | N/A 12.7 mm |
| 08B-24TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 24 | N/A 12.7 mm |
| 08B-25HTL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 25 | N/A 12.7 mm |
| 08B-26TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 26 | N/A 12.7 mm |
| 08B-27HTL-1610 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 27 | N/A 12.7 mm |
| 08B-28TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 28 | N/A 12.7 mm |
| 08B-30HTL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 30 | N/A 12.7 mm |
| 08B-38TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 38 | N/A 12.7 mm |
| 08B-45TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 45 | N/A 12.7 mm |
| 08B-57TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 57 | N/A 12.7 mm |
| 08B-76TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | N/A STEEL C45 E | N/A 1 | N/A 76 | N/A 12.7 mm |