COMPANY HEADER
Terms
Request Information
TAPER BUSHED TYPE TL_ISO 08B, DIN 8187 - ISO/R 606_SINGLE, DOUBLE, TRIPLE_ STANDARD AND HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

STEEL C45 E

Sprocket Type

1

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

16

Short Description

Metric Sprocket

Dimension

Pitch

12.7 mm

Dimension De

69.5 mm

Dimension Dp

65.1 mm

Dimension d

50 mm

Dimension H

22 mm

Dimension h1

7.2 mm

Dimension h2

21 mm

Dimension h3

34.9 mm

Roller Diameter

8.51 mm

Roller Width

7.75 mm