This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 03B-58A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 58 | Pitch N/A 5 mm |
| 03B-59A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 59 | Pitch N/A 5 mm |
| 03B-60A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 60 | Pitch N/A 5 mm |
| 03B-62A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 62 | Pitch N/A 5 mm |
| 03B-64A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 64 | Pitch N/A 5 mm |
| 03B-65A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 65 | Pitch N/A 5 mm |
| 03B-66A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 66 | Pitch N/A 5 mm |
| 03B-68A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 68 | Pitch N/A 5 mm |
| 03B-70A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 70 | Pitch N/A 5 mm |
| 03B-72A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 72 | Pitch N/A 5 mm |
| 03B-75A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 75 | Pitch N/A 5 mm |
| 03B-76A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 76 | Pitch N/A 5 mm |
| 03B-78A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 78 | Pitch N/A 5 mm |
| 03B-80A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 80 | Pitch N/A 5 mm |
| 03B-85A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 85 | Pitch N/A 5 mm |
| 03B-90A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 90 | Pitch N/A 5 mm |
| 03B-95A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 95 | Pitch N/A 5 mm |
| 03B-100A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 100 | Pitch N/A 5 mm |
| 03B-110A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 110 | Pitch N/A 5 mm |
| 03B-114A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 114 | Pitch N/A 5 mm |
| 03B-120A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 120 | Pitch N/A 5 mm |
| 03B-125A | N/A 3.2 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 125 | Pitch N/A 5 mm |
| 04B-8B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 8 | Pitch N/A 6 mm |
| 04B-9B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 9 | Pitch N/A 6 mm |
| 04B-10B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 10 | Pitch N/A 6 mm |