COMPANY HEADER
Terms
Request Information
ISO 03B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

A

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

58

Short Description

Metric Sprocket

Weight

0.21 kg

Dimension

Outside Diameter

94.5 mm

Bore Diameter

30 mm

Sprocket Width

2.3 mm

Width

80 mm

Pitch

5 mm

Dimension do

92.35 mm

Roller Diameter

3.2 mm

Roller Width

2.5 mm