Item # |
Item Name |
Length |
Pin Diameter |
Outside Nut Diameter |
Thickness |
|---|---|---|---|---|---|
| HN1 | N/A 2 mm Pin Diameter Spanner Wrench | Length N/A 100 mm | Pin Diameter N/A 2 mm | Outside Nut Diameter N/A 22 mm | Thickness N/A 4.7 mm |
| HN2 | N/A 2.5 mm Pin Diameter Spanner Wrench | Length N/A 100 mm | Pin Diameter N/A 2.5 mm | Outside Nut Diameter N/A 25 mm | Thickness N/A 4.7 mm |
| HN3 | N/A 2.5 mm Pin Diameter Spanner Wrench | Length N/A 100 mm | Pin Diameter N/A 2.5 mm | Outside Nut Diameter N/A 28 mm | Thickness N/A 4.7 mm |
| HN4 | N/A 2.5 mm Pin Diameter Spanner Wrench | Length N/A 120 mm | Pin Diameter N/A 2.5 mm | Outside Nut Diameter N/A 32 mm | Thickness N/A 4.7 mm |
| HN5 | N/A 3 mm Pin Diameter Spanner Wrench | Length N/A 150 mm | Pin Diameter N/A 3 mm | Outside Nut Diameter N/A 38 mm | Thickness N/A 4.7 mm |
| HN6 | N/A 3.5 mm Pin Diameter Spanner Wrench | Length N/A 180 mm | Pin Diameter N/A 3.5 mm | Outside Nut Diameter N/A 45 mm | Thickness N/A 6.3 mm |
| HN7 | N/A 3.5 mm Pin Diameter Spanner Wrench | Length N/A 180 mm | Pin Diameter N/A 3.5 mm | Outside Nut Diameter N/A 52 mm | Thickness N/A 6.3 mm |
| HN8 | N/A 4 mm Pin Diameter Spanner Wrench | Length N/A 210 mm | Pin Diameter N/A 4 mm | Outside Nut Diameter N/A 58 mm | Thickness N/A 8 mm |
| HN9 | N/A 4 mm Pin Diameter Spanner Wrench | Length N/A 210 mm | Pin Diameter N/A 4 mm | Outside Nut Diameter N/A 65 mm | Thickness N/A 8 mm |
| HN10 | N/A 4 mm Pin Diameter Spanner Wrench | Length N/A 210 mm | Pin Diameter N/A 4 mm | Outside Nut Diameter N/A 70 mm | Thickness N/A 8 mm |
| HN11 | N/A 4 mm Pin Diameter Spanner Wrench | Length N/A 210 mm | Pin Diameter N/A 4 mm | Outside Nut Diameter N/A 75 mm | Thickness N/A 8 mm |
| HN12 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 240 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 80 mm | Thickness N/A 8 mm |
| HN13 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 240 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 85 mm | Thickness N/A 8 mm |
| HN14 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 240 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 92 mm | Thickness N/A 8 mm |
| HN15 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 240 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 98 mm | Thickness N/A 8 mm |
| HN16 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 240 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 105 mm | Thickness N/A 8 mm |
| HN17 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 280 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 110 mm | Thickness N/A 12.7 mm |
| HN18 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 280 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 120 mm | Thickness N/A 12.7 mm |
| HN19 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 280 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 125 mm | Thickness N/A 12.7 mm |
| HN20 | N/A 5 mm Pin Diameter Spanner Wrench | Length N/A 280 mm | Pin Diameter N/A 5 mm | Outside Nut Diameter N/A 130 mm | Thickness N/A 12.7 mm |
| HN21 | N/A 6 mm Pin Diameter Spanner Wrench | Length N/A 320 mm | Pin Diameter N/A 6 mm | Outside Nut Diameter N/A 140 mm | Thickness N/A 12.7 mm |
| HN22 | N/A 6 mm Pin Diameter Spanner Wrench | Length N/A 320 mm | Pin Diameter N/A 6 mm | Outside Nut Diameter N/A 145 mm | Thickness N/A 12.7 mm |
| HN23 | N/A 11 mm Pin Diameter Spanner Wrench | Length N/A 394 mm | Pin Diameter N/A 11 mm | Outside Nut Diameter N/A 148 mm | Thickness N/A 12.7 mm |
| HN24 | N/A 11 mm Pin Diameter Spanner Wrench | Length N/A 417 mm | Pin Diameter N/A 11 mm | Outside Nut Diameter N/A 153 mm | Thickness N/A 12.7 mm |
| HN25 | N/A 11 mm Pin Diameter Spanner Wrench | Length N/A 429 mm | Pin Diameter N/A 11 mm | Outside Nut Diameter N/A 158 mm | Thickness N/A 127 mm |