Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPA90 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 90 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 32 mm |
| SPA90 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 90 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 42 mm |
| SPA90 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 90 mm | Width N/A 26.5 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 42 mm |
| SPA90 x 4-1610 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 90 mm | Width N/A 25 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 42 mm |
| SPA95 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 95 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 32 mm |
| SPA95 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 95 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 42 mm |
| SPA95 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 95 mm | Width N/A 26.5 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 42 mm |
| SPA95 x 4-1610 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 95 mm | Width N/A 25 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 4-1610 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 5-1610 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 42 mm |
| SPA100 x 6-1610 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 100 mm | Width N/A 25 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 42 mm |
| SPA106 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
| SPA106 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 42 mm |
| SPA106 x 3-1610 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 25 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 42 mm |
| SPA106 x 4-2012 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 32 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 50 mm |
| SPA106 x 5-2012 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 32 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 50 mm |
| SPA106 x 6-2012 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 106 mm | Width N/A 32 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 50 mm |
| SPA112 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 112 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
| SPA112 x 2-1610 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 112 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 42 mm |
| SPA112 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 112 mm | Width N/A 32 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 50 mm |
| SPA112 x 4-2012 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 112 mm | Width N/A 32 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 50 mm |
| SPA112 x 5-2012 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 112 mm | Width N/A 32 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 50 mm |