COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2012

Number of Grooves

5

Short Description

SPA Metric V-Belt Sheave

Weight

2.1 kg

Dimension

Pitch Diameter

112 mm

Width

32 mm

Face Width

80 mm

Bore Diameter [Max]

50 mm

Dimension J

77 mm

Dimension K

48 mm