Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPZ224 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ224 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ224 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ224 x 8-3020 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 51 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ250 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 32 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ250 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 32 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ250 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 32 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ250 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ250 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ250 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ250 x 8-3020 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 51 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ280 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 32 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ280 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 32 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ280 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 45 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ280 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ280 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ280 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ280 x 8-3020 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 51 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ315 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 32 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ315 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 32 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ315 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 45 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ315 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ315 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ315 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ315 x 8-3020 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 51 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 75 mm |