COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3020

Number of Grooves

8

Short Description

SPZ Metric V-Belt Sheave

Weight

11.8 kg

Dimension

Pitch Diameter

224 mm

Width

51 mm

Face Width

100 mm

Bore Diameter [Max]

75 mm

Dimension J

195 mm

Dimension K

24.5 mm

Dimension M

24.5 mm