Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
---|---|---|---|---|---|
SPB900 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 115 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 110 mm |
SPB900 x 8-4545 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 115 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 110 mm |
SPB900 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 127 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 125 mm |
SPB1000 x 3-4040 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 102 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 100 mm |
SPB1000 x 4-4040 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 102 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 100 mm |
SPB1000 x 5-4545 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 115 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 110 mm |
SPB1000 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 115 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 110 mm |
SPB1000 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 127 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 125 mm |
SPB1000 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 127 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 125 mm |
SPB1250 x 3-4040 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 102 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 100 mm |
SPB1250 x 4-4545 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 115 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 110 mm |
SPB1250 x 5-4545 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 115 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 110 mm |
SPB1250 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 125 mm |
SPB1250 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 125 mm |
SPC200 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 200 mm | Width N/A 45 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 65 mm |
SPC200 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 200 mm | Width N/A 51 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 75 mm |
SPC200 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 200 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
SPC200 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 200 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
SPC200 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 200 mm | Width N/A 89 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 90 mm |
SPC212 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 212 mm | Width N/A 51 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 75 mm |
SPC212 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 212 mm | Width N/A 51 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 75 mm |
SPC212 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 212 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
SPC212 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 212 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
SPC212 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 212 mm | Width N/A 89 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 90 mm |
SPC224 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 51 mm | Face Width N/A 59.5 mm | Bore Diameter [Max] N/A 75 mm |