COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

5050

Number of Grooves

10

Short Description

SPB Metric V-Belt Sheave

Weight

126 kg

Dimension

Pitch Diameter

900 mm

Width

127 mm

Face Width

196 mm

Bore Diameter [Max]

125 mm

Dimension J

858 mm

Dimension K

34.5 mm

Dimension M

34.5 mm

Dimension N

267 mm