COMPANY HEADER
Terms
401 - 425 of 732 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPB140 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 82 mm N/A 65 mm
SPB140 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 101 mm N/A 65 mm
SPB140 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 140 mm N/A 45 mm N/A 120 mm N/A 65 mm
SPB150 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 150 mm N/A 25 mm N/A 25 mm N/A 42 mm
SPB150 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 150 mm N/A 32 mm N/A 44 mm N/A 50 mm
SPB150 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 63 mm N/A 65 mm
SPB150 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 82 mm N/A 65 mm
SPB150 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 101 mm N/A 65 mm
SPB150 x 6-2517 N/A 6 Groove Metric V Belts Sheave N/A 150 mm N/A 45 mm N/A 120 mm N/A 65 mm
SPB160 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 160 mm N/A 25 mm N/A 25 mm N/A 42 mm
SPB160 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 160 mm N/A 32 mm N/A 44 mm N/A 50 mm
SPB160 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 63 mm N/A 65 mm
SPB160 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 82 mm N/A 65 mm
SPB160 x 5-2517 N/A 5 Groove Metric V Belts Sheave N/A 160 mm N/A 45 mm N/A 101 mm N/A 65 mm
SPB160 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 160 mm N/A 51 mm N/A 120 mm N/A 75 mm
SPB170 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 170 mm N/A 25 mm N/A 25 mm N/A 42 mm
SPB170 x 2-2012 N/A 2 Groove Metric V Belts Sheave N/A 170 mm N/A 32 mm N/A 44 mm N/A 50 mm
SPB170 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 63 mm N/A 65 mm
SPB170 x 4-2517 N/A 4 Groove Metric V Belts Sheave N/A 170 mm N/A 45 mm N/A 82 mm N/A 65 mm
SPB170 x 5-3020 N/A 5 Groove Metric V Belts Sheave N/A 170 mm N/A 51 mm N/A 101 mm N/A 75 mm
SPB170 x 6-3020 N/A 6 Groove Metric V Belts Sheave N/A 170 mm N/A 51 mm N/A 120 mm N/A 75 mm
SPB170 x 8-3030 N/A 8 Groove Metric V Belts Sheave N/A 170 mm N/A 76 mm N/A 158 mm N/A 75 mm
SPB180 x 1-1610 N/A 1 Groove Metric V Belts Sheave N/A 180 mm N/A 25 mm N/A 25 mm N/A 42 mm
SPB180 x 2-2517 N/A 2 Groove Metric V Belts Sheave N/A 180 mm N/A 45 mm N/A 44 mm N/A 65 mm
SPB180 x 3-2517 N/A 3 Groove Metric V Belts Sheave N/A 180 mm N/A 45 mm N/A 63 mm N/A 65 mm
401 - 425 of 732 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »