COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2517

Number of Grooves

2

Short Description

SPB Metric V-Belt Sheave

Weight

4.5 kg

Dimension

Pitch Diameter

180 mm

Width

45 mm

Face Width

44 mm

Bore Diameter [Max]

65 mm

Dimension J

134 mm

Dimension M

1 mm