Item # |
Item Name |
Type |
Series |
Thickness |
Face Diameter |
---|---|---|---|---|---|
W030 | N/A 5.983 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 6.708 in |
W032 | N/A 6.389 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 7.114 in |
W034 | N/A 6.764 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 7.508 in |
W036 | N/A 7.171 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 7.899 in |
W038 | N/A 7.577 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 8.29 in |
W040 | N/A 7.982 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 8.774 in |
W044 | N/A 8.701 in. Bore Diameter Lock Washer | Type N/A Lock Washer | Series N/A W000 | Thickness N/A 0.115 in | Face Diameter N/A 9.57 in |