COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Lock Washer

Series

W000

TYPE: EURO/ PTI

PTI

Number of Tangs

19

Short Description

Inch Lock Washer

Dimension

Outside Diameter

8.156 mm

Thickness

0.115 in

Face Diameter

7.114 in

Keyway Width

0.594 in

Bore Diameter

6.389 in

Dimension X

6.128 in