Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
---|---|---|---|---|---|
TL112-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 112 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
TL144-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 144 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
TL144-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 144 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
TL144-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 144 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
TL168-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 168 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
TL168-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 168 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
TL192-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 192 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
TL192-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 192 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
TL28-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 28 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL28-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 28 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL28-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 28 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL28-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 28 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL29-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 29 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL29-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 29 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL29-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 29 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL29-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 29 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL30-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 30 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL30-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 30 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL30-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 30 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL30-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 30 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL32-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 32 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL32-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 32 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL32-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 32 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL32-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 32 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL34-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 34 | Pitch N/A 14 mm | Belt Width N/A 40 mm |