Item # |
d - Shaft Dia. |
A - Dimension |
P - Dimension |
S - Dimension |
J - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| SUCSFCS 206 18 | d - Shaft Dia. N/A 1.125 in | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 206 30MM | d - Shaft Dia. N/A 30 mm | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 206 19 | d - Shaft Dia. N/A 1.1875 in | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 206 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 4 3/8 in111 mm | P - Dimension N/A 3 5/8 in92 mm | S - Dimension N/A 3/8 in9.5 mm | J - Dimension N/A 15/64 in6 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 207 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 45/64 in18 mm |
| SUCSFCS 207 21 | d - Shaft Dia. N/A 1 5/16 in | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 45/64 in18 mm |
| SUCSFCS 207 22 | d - Shaft Dia. N/A 1.375 in | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 45/64 in18 mm |
| SUCSFCS 207 35 MM | d - Shaft Dia. N/A 35 mm | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 45/64 in18 mm |
| SUCSFCS 207 23 | d - Shaft Dia. N/A 1.4375 in | A - Dimension N/A 5.00 in127 mm | P - Dimension N/A 4 1/8 in104.8 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 3/8 in9.5 mm | G - Dimension N/A 45/64 in18 mm |
| SUCSFCS 208 24 | d - Shaft Dia. N/A 1.5 in | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 208 40MM | d - Shaft Dia. N/A 40 mm | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | G - Dimension N/A 49/64 in19.5 mm |
| SUCSFCS 209 27 | d - Shaft Dia. N/A 1.6875 in | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | G - Dimension N/A 25/32 in20 mm |
| SUCSFCS 209 28 | d - Shaft Dia. N/A 1.75 in | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | G - Dimension N/A 25/32 in20 mm |
| SUCSFCS 209 45MM | d - Shaft Dia. N/A 45 mm | A - Dimension N/A 5 1/4 in133 mm | P - Dimension N/A 4 3/8 in111 mm | S - Dimension N/A 15/32 in12 mm | J - Dimension N/A 7/16 in11 mm | G - Dimension N/A 25/32 in20 mm |
| SUCSFCS 210 31 | d - Shaft Dia. N/A 1.9375 in | A - Dimension N/A 6 3/32 in155 mm | P - Dimension N/A 5 1/8 in130 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 15/32 in12 mm | G - Dimension N/A 25/32 in20 mm |
| SUCSFCS 210 50MM | d - Shaft Dia. N/A 50 mm | A - Dimension N/A 6 3/32 in155 mm | P - Dimension N/A 5 1/8 in130 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 15/32 in12 mm | G - Dimension N/A 25/32 in20 mm |
| SUCSFCS 210 32 | d - Shaft Dia. N/A 2 in | A - Dimension N/A 6 3/32 in155 mm | P - Dimension N/A 5 1/8 in130 mm | S - Dimension N/A 35/64 in14 mm | J - Dimension N/A 15/32 in12 mm | G - Dimension N/A 25/32 in20 mm |