COMPANY HEADER
Terms
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

CUCNPP 211 32 N/A 2 in N/A 2 1/2 in63.5 mm N/A 8 5/8 in220 mm N/A 6 7/8 in174 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
CUCNPP 211 35 N/A 2.1875 in N/A 2 1/2 in63.5 mm N/A 8 5/8 in220 mm N/A 6 7/8 in174 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
CUCNPP 212 36 N/A 2.25 in N/A 2 3/4 in69.8 mm N/A 9 17/32 in242 mm N/A 7 11/32 in187 mm N/A 2 1/2 in64 mm N/A 1 in25.4 mm
CUCNPP 212 39 N/A 2.4375 in N/A 2 3/4 in69.8 mm N/A 9 17/32 in242 mm N/A 7 11/32 in187 mm N/A 2 1/2 in64 mm N/A 1 in25.4 mm
CUCNPP 213 40 N/A 2.5 in N/A 3 in76.2 mm N/A 10 3/4 in273 mm N/A 8 1/8 in206 mm N/A 2 11/16 in68 mm N/A 1 3/16 in30 mm
CUCNPP 215 47 N/A 2.9375 in N/A 3 1/4 in82.6 mm N/A 10 13/16 in275 mm N/A 8 1/2 in217 mm N/A 2 15/16 in75 mm N/A 1 1/4 in31 mm
CUCNPP 215 48 N/A 3 in N/A 3 1/4 in82.6 mm N/A 10 13/16 in275 mm N/A 8 1/2 in217 mm N/A 2 15/16 in75 mm N/A 1 1/4 in31 mm
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2