COMPANY HEADER
Terms
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

CUCNPP 201 8 N/A 0.5 in N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 202 10 N/A 0.625 in N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 204 12 N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 204 20MM N/A 20 mm N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 205 14 N/A 0.875 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 205 25MM N/A 25 mm N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 205 16 N/A 1 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in17 mm
CUCNPP 206 17 N/A 1 1/16 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
CUCNPP 206 18 N/A 1.125 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
CUCNPP 206 30MM N/A 30 mm N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
CUCNPP 206 19 N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
CUCNPP 206 20 N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
CUCNPP 207 20 N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
CUCNPP 207 21 N/A 1 5/16 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
CUCNPP 207 22 N/A 1.375 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
CUCNPP 207 35MM N/A 35 mm N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
CUCNPP 207 23 N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in166 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 7/8 in22 mm
CUCNPP 208 24 N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
CUCNPP 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
CUCNPP 209 27 N/A 1.6875 in N/A 2 1/8 in54 mm N/A 7 1/2 in190 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in21 mm
CUCNPP 209 28 N/A 1.75 in N/A 2 1/8 in54 mm N/A 7 1/2 in190 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in21 mm
CUCNPP 209 45MM N/A 45 mm N/A 2 1/8 in54 mm N/A 7 1/2 in190 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in21 mm
CUCNPP 210 31 N/A 1.9375 in N/A 2 1/4 in57.2 mm N/A 8 in203 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
CUCNPP 210 50MM N/A 50 mm N/A 2 1/4 in57.2 mm N/A 8 in203 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
CUCNPP 210 32 N/A 2 in N/A 2 1/4 in57.2 mm N/A 8 in203 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2