Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
---|---|---|---|---|---|---|
UCPX 12 60MM | d - Shaft Dia. N/A 60 mm | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
UCPX 12 38 | d - Shaft Dia. N/A 2.375 in | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
UCPX 12 39 | d - Shaft Dia. N/A 2.4375 in | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
UCPX 13 40 | d - Shaft Dia. N/A 2.5 in | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
UCPX 13 65MM | d - Shaft Dia. N/A 65 mm | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273.1 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68.3 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
UCPX 14 43 | d - Shaft Dia. N/A 2.6875 in | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 13 in330 mm | E - Dimension N/A 9 in229 mm | B - Dimension N/A 3 1/2 in89 mm | S2 - Dimension N/A 2 in51 mm |
UCP X14 44 | d - Shaft Dia. N/A 2.75 in | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 13 in330 mm | E - Dimension N/A 9 in229 mm | B - Dimension N/A 3 1/2 in89 mm | S2 - Dimension N/A 2 in51 mm |
UCPX 14 70MM | d - Shaft Dia. N/A 70 mm | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 13 in330 mm | E - Dimension N/A 9 in229 mm | B - Dimension N/A 3 1/2 in89 mm | S2 - Dimension N/A 2 in51 mm |
UCPX 15 75MM | d - Shaft Dia. N/A 75 mm | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 11 3/4 in298.5 mm | E - Dimension N/A 9 1/8 in231.8 mm | B - Dimension N/A 3 in76.2 mm | S2 - Dimension N/A 1 7/16 in36.5 mm |
UCPX 15 47 | d - Shaft Dia. N/A 2.9375 in | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 11 3/4 in298.5 mm | E - Dimension N/A 9 1/8 in231.8 mm | B - Dimension N/A 3 in76.2 mm | S2 - Dimension N/A 1 7/16 in36.5 mm |
UCPX 15 48 | d - Shaft Dia. N/A 3 in | H - Dimension N/A 3 1/2 in88.9 mm | A - Dimension N/A 11 3/4 in298.5 mm | E - Dimension N/A 9 1/8 in231.8 mm | B - Dimension N/A 3 in76.2 mm | S2 - Dimension N/A 1 7/16 in36.5 mm |
UCP X17 | d - Shaft Dia. N/A 85 mm | H - Dimension N/A 4 in101.6 mm | A - Dimension N/A 14 in355.6 mm | E - Dimension N/A 11 1/16 in281 mm | B - Dimension N/A 3 3/8 in85.7 mm | S2 - Dimension N/A 1 13/16 in46 mm |
UCPX 17 55 | d - Shaft Dia. N/A 3.4375 in | H - Dimension N/A 4 in101.6 mm | A - Dimension N/A 14 in355.6 mm | E - Dimension N/A 11 1/16 in281 mm | B - Dimension N/A 3 3/8 in85.7 mm | S2 - Dimension N/A 1 13/16 in46 mm |
UCPX 17 56 | d - Shaft Dia. N/A 3.5 in | H - Dimension N/A 4 in101.6 mm | A - Dimension N/A 14 in355.6 mm | E - Dimension N/A 11 1/16 in281 mm | B - Dimension N/A 3 3/8 in85.7 mm | S2 - Dimension N/A 1 13/16 in46 mm |
UCP X20 | d - Shaft Dia. N/A 100 mm | H - Dimension N/A 5 in127 mm | A - Dimension N/A 17 in432 mm | E - Dimension N/A 13 1/4 in337 mm | B - Dimension N/A 4 in102 mm | S2 - Dimension N/A 2 in51 mm |
UCPX 20 63 | d - Shaft Dia. N/A 3.9375 in | H - Dimension N/A 5 in127 mm | A - Dimension N/A 17 in432 mm | E - Dimension N/A 13 1/4 in337 mm | B - Dimension N/A 4 in102 mm | S2 - Dimension N/A 2 in51 mm |
UCPX 20 64 | d - Shaft Dia. N/A 4 in | H - Dimension N/A 5 in127 mm | A - Dimension N/A 17 in432 mm | E - Dimension N/A 13 1/4 in337 mm | B - Dimension N/A 4 in102 mm | S2 - Dimension N/A 2 in51 mm |