COMPANY HEADER
Terms
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

N/A 0.875 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
N/A 0.9375 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
N/A 25 mm N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
N/A 1 in N/A 1 11/16 in42.9 mm N/A 6 5/16 in160 mm N/A 4 3/4 in121 mm N/A 1 3/4 in44 mm N/A 13/16 in21 mm
N/A 1.125 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in165.9 mm N/A 5 in127 mm N/A 1 29/32 in48.5 mm N/A 7/8 in22.4 mm
N/A 30 mm N/A 1 7/8 in47.6 mm N/A 6 17/32 in165.9 mm N/A 5 in127 mm N/A 1 29/32 in48.5 mm N/A 7/8 in22.4 mm
N/A 1.1875 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in165.9 mm N/A 5 in127 mm N/A 1 29/32 in48.5 mm N/A 7/8 in22.4 mm
N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 6 17/32 in165.9 mm N/A 5 in127 mm N/A 1 29/32 in48.5 mm N/A 7/8 in22.4 mm
N/A 1.375 in N/A 2 1/8 in54 mm N/A 7 1/4 in184.2 mm N/A 5 17/32 in140.5 mm N/A 1 15/16 in49.2 mm N/A 15/16 in23.8 mm
N/A 35 mm N/A 2 1/8 in54 mm N/A 7 1/4 in184.2 mm N/A 5 17/32 in140.5 mm N/A 1 15/16 in49.2 mm N/A 15/16 in23.8 mm
N/A 1.4375 in N/A 2 1/8 in54 mm N/A 7 1/4 in184.2 mm N/A 5 17/32 in140.5 mm N/A 1 15/16 in49.2 mm N/A 15/16 in23.8 mm
N/A 1.5 in N/A 2 1/8 in54 mm N/A 7 1/2 in190.5 mm N/A 5 3/4 in146.1 mm N/A 2 1/8 in54.1 mm N/A 13/16 in20.6 mm
N/A 40 mm N/A 2 1/8 in54 mm N/A 7 1/2 in190.5 mm N/A 5 3/4 in146.1 mm N/A 2 1/8 in54.1 mm N/A 13/16 in20.6 mm
N/A 1.625 in N/A 2 1/4 in57.2 mm N/A 8 in203.2 mm N/A 6 1/4 in158.8 mm N/A 2 1/4 in57.2 mm N/A 15/16 in23.8 mm
N/A 1.6875 in N/A 2 1/4 in57.2 mm N/A 8 in203.2 mm N/A 6 1/4 in158.8 mm N/A 2 1/4 in57.2 mm N/A 15/16 in23.8 mm
N/A 1.75 in N/A 2 1/4 in57.2 mm N/A 8 in203.2 mm N/A 6 1/4 in158.8 mm N/A 2 1/4 in57.2 mm N/A 15/16 in23.8 mm
N/A 45 mm N/A 2 1/4 in57.2 mm N/A 8 in203.2 mm N/A 6 1/4 in158.8 mm N/A 2 1/4 in57.2 mm N/A 15/16 in23.8 mm
N/A 1.875 in N/A 2 1/2 in63.5 mm N/A 8 5/8 in219.2 mm N/A 6 7/8 in174.8 mm N/A 2 3/8 in60.5 mm N/A 15/16 in23.8 mm
N/A 1.9375 in N/A 2 1/2 in63.5 mm N/A 8 5/8 in219.2 mm N/A 6 7/8 in174.8 mm N/A 2 3/8 in60.5 mm N/A 15/16 in23.8 mm
N/A 50 mm N/A 2 1/2 in63.5 mm N/A 8 5/8 in219.2 mm N/A 6 7/8 in174.8 mm N/A 2 3/8 in60.5 mm N/A 15/16 in23.8 mm
N/A 2 in N/A 2 1/2 in63.5 mm N/A 8 5/8 in219.2 mm N/A 6 7/8 in174.8 mm N/A 2 3/8 in60.5 mm N/A 15/16 in23.8 mm
N/A 2.125 in N/A 2 3/4 in69.8 mm N/A 9 17/32 in242.1 mm N/A 7 11/32 in186.4 mm N/A 2 1/2 in63.5 mm N/A 1 in25.4 mm
N/A 55 mm N/A 2 3/4 in69.8 mm N/A 9 17/32 in242.1 mm N/A 7 11/32 in186.4 mm N/A 2 1/2 in63.5 mm N/A 1 in25.4 mm
N/A 2.1875 in N/A 2 3/4 in69.8 mm N/A 9 17/32 in242.1 mm N/A 7 11/32 in186.4 mm N/A 2 1/2 in63.5 mm N/A 1 in25.4 mm
N/A 2.25 in N/A 2 3/4 in69.8 mm N/A 9 17/32 in242.1 mm N/A 7 11/32 in186.4 mm N/A 2 1/2 in63.5 mm N/A 1 in25.4 mm
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2