COMPANY HEADER
Terms
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

N/A 12 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
N/A 0.5 in N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
N/A 15 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
N/A 0.625 in N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
N/A 17 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
N/A 0.75 in N/A 1 1/4 in31.8 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
N/A 20 mm N/A 1 1/4 in31.8 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
N/A 0.875 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
N/A 0.9375 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
N/A 25 mm N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
N/A 1 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
N/A 1 1/16 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
N/A 1.125 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
N/A 30 mm N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
N/A 1.1875 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
N/A 1.25 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
N/A 1.25 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
N/A 1 5/16 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
N/A 1.375 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
N/A 35 mm N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
N/A 1.4375 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
N/A 1 9/16 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
N/A 40 mm N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
N/A 1.625 in N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2