Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
---|---|---|---|---|---|---|
SBLP 207 23 N | d - Shaft Dia. N/A 1.4375 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 1/2 in165 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 3/8 in35 mm | S2 - Dimension N/A 13/16 in21 mm |