d - Shaft Dia. |
N/A 1.4375 in |
H - Dimension |
N/A 1 7/8 in47.6 mm |
A - Dimension |
N/A 6 1/2 in165 mm |
E - Dimension |
N/A 5 in127 mm |
B - Dimension |
N/A 1 3/8 in35 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 5/8 in16 mm |
W - Dimension |
N/A 3 23/32 in94 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
M - Dimension |
N/A 0.9252 in |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SB 207-23G |
Housing No. |
N/A LP 207 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A K-Type |