COMPANY HEADER
Terms
Stainless hanger bearing housing with stainless set screw locking insert with IP69K rated seal package
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

W - Dimension

H - Dimension

L - Dimension

D - Dimension

N/A 25 mm N/A 2 3/4 in70 mm N/A 3 29/32 in99 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1 in N/A 2 3/4 in70 mm N/A 3 29/32 in99 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1.125 in N/A 3 5/32 in80 mm N/A 4 3/32 in104 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 30 mm N/A 3 5/32 in80 mm N/A 4 3/32 in104 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1.1875 in N/A 3 5/32 in80 mm N/A 4 3/32 in104 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1.25 in N/A 3 5/32 in80 mm N/A 4 3/32 in104 mm N/A 2 33/64 in64 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1.25 in N/A 3 5/8 in92 mm N/A 4 9/16 in116 mm N/A 2 3/4 in70 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 35 mm N/A 3 5/8 in92 mm N/A 4 9/16 in116 mm N/A 2 3/4 in70 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
N/A 1.4375 in N/A 3 5/8 in92 mm N/A 4 9/16 in116 mm N/A 2 3/4 in70 mm N/A 1 9/16 in40 mm N/A 3/4 in19.1 mm
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1