COMPANY HEADER
Terms
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

A - Dimension

W - Dimension

H - Dimension

L - Dimension

D - Dimension

SUCNPHA 212 39 N/A 2.4375 in N/A 5 19/32 in142 mm N/A 6 13/16 in173 mm N/A 4 1/64 in102 mm N/A 2 3/8 in60 mm N/A 1 3/32 in28 mm
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2