Item # |
Item Name |
Bearing Type |
Dynamic Load Rating |
Static Load Rating |
Shaft Diameter |
|---|---|---|---|---|---|
| 2313 | N/A 95 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 95 lb | Static Load Rating N/A 32.5 lb | Shaft Diameter N/A 65 mm |
| 2314 | N/A 110 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 110 lb | Static Load Rating N/A 37.5 lb | Shaft Diameter N/A 70 mm |
| 2315 | N/A 122 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 42.5 lb | Shaft Diameter N/A 75 mm |
| 2316 | N/A 137 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 137 lb | Static Load Rating N/A 48 lb | Shaft Diameter N/A 80 mm |
| 2317 | N/A 140 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 140 lb | Static Load Rating N/A 51 lb | Shaft Diameter N/A 85 mm |
| 2318 | N/A 153 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 57 lb | Shaft Diameter N/A 90 mm |
| 2305K | N/A 24.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 24.5 lb | Static Load Rating N/A 6.5 lb | Shaft Diameter N/A 25 mm |
| 2306K | N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 8.6 lb | Shaft Diameter N/A 30 mm |
| 2307K | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 11.2 lb | Shaft Diameter N/A 35 mm |
| 2308K | N/A 45 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 45 lb | Static Load Rating N/A 13.4 lb | Shaft Diameter N/A 40 mm |
| 2309K | N/A 54 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 54 lb | Static Load Rating N/A 16.3 lb | Shaft Diameter N/A 45 mm |
| 2310K | N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 20 lb | Shaft Diameter N/A 50 mm |
| 2311K | N/A 75 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 75 lb | Static Load Rating N/A 23.6 lb | Shaft Diameter N/A 55 mm |
| 2312K | N/A 86.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 86.5 lb | Static Load Rating N/A 28 lb | Shaft Diameter N/A 60 mm |
| 2313K | N/A 95 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 95 lb | Static Load Rating N/A 32.5 lb | Shaft Diameter N/A 65 mm |
| 2315K | N/A 122 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 42.5 lb | Shaft Diameter N/A 75 mm |
| 2316K | N/A 137 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 137 lb | Static Load Rating N/A 48 lb | Shaft Diameter N/A 80 mm |
| 2317K | N/A 140 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 140 lb | Static Load Rating N/A 51 lb | Shaft Diameter N/A 85 mm |
| 2318K | N/A 153 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 57 lb | Shaft Diameter N/A 90 mm |