COMPANY HEADER
Terms
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Mounted Ball Bearings
Stainless Inserts
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Dynamic Load Rating

Bore Size

Center of Outer Race to Front of Bearing

Center of Outer Race to Back of Housing

SHC201-8 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 10560 lb N/A 0.5 in N/A 26.6 in N/A 12.7 in
SHC202-10 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2400 lb N/A 0.625 in N/A 1.05 in N/A 0.5 in
SHC204-20MM N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 10560 lb N/A 20 mm N/A 26.6 mm N/A 12.7 mm
SHC204-12 N/A 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2400 lb N/A 0.75 in N/A 1.05 in N/A 0.5 in
SHC205-25MM N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 11440 lb N/A 25 mm N/A 26.9 mm N/A 14.3 mm
SHC205-14 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 0.875 in N/A 1.06 in N/A 0.56 in
SHC205-15 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 0.9375 in N/A 1.06 in N/A 0.56 in
SHC205-16 N/A 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 2600 lb N/A 1 in N/A 1.06 in N/A 0.56 in
SHC206-30MM N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 16280 lb N/A 30 mm N/A 30.1 mm N/A 15.9 mm
SHC206-18 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.125 in N/A 1.19 in N/A 0.63 in
SHC206-19 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.1875 in N/A 1.19 in N/A 0.63 in
SHC206-20 N/A 5300 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 3700 lb N/A 1.25 in N/A 1.19 in N/A 0.63 in
SHC207-35MM N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 21340 lb N/A 35 mm N/A 32.3 mm N/A 17.5 mm
SHC207-20 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.25 in N/A 1.27 in N/A 0.69 in
SHC207-22 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.375 in N/A 1.27 in N/A 0.69 in
SHC207-23 N/A 4500 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 4850 lb N/A 1.4375 in N/A 1.27 in N/A 0.69 in
SHC208-40MM N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 24640 lb N/A 40 mm N/A 34.9 mm N/A 19 mm
SHC208-24 N/A 4000 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 5600 lb N/A 1.5 in N/A 1.37 in N/A 0.75 in
SHC209-45MM N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 27280 lb N/A 45 mm N/A 34.9 mm N/A 19 mm
SHC209-26 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.625 in N/A 1.38 in N/A 0.75 in
SHC209-27 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.6875 in N/A 1.38 in N/A 0.75 in
SHC209-28 N/A 3700 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6200 lb N/A 1.75 in N/A 1.38 in N/A 0.75 in
SHC210-50MM N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 29920 lb N/A 50 mm N/A 38.1 mm N/A 19 mm
SHC210-30 N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6800 lb N/A 1.875 in N/A 1.5 in N/A 0.75 in
SHC210-31 N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing N/A 6800 lb N/A 1.9375 in N/A 1.5 in N/A 0.75 in
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2