COMPANY HEADER
Terms
Request Information
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Mounted Ball Bearings
Stainless Inserts
Unit of Measure

Specifications

Type

N/A Eccentric Locking Collar Insert Bearing

Style

N/A Insert Bearings

Material

N/A AISI 440C Stainless

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 6200 lb

Speed [Max]

N/A 3700 rpm

Short Description

N/A SHC 200 PTI Series

Weight

N/A 0.7 lb

Dimension

Bore Size

N/A 1.6875 in

Center of Outer Race to Front of Bearing

N/A 1.38 in

Center of Outer Race to Back of Housing

N/A 0.75 in

Inner Race Outer Diameter

N/A 2.5 in

Outer Diameter of Outer Race

N/A 3.347 in

Length Thru Bore

N/A 2.12 in

Outer Race Width

N/A 0.87 in