COMPANY HEADER
Terms
Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Dynamic Load Rating

Speed [Max]

Outside Diameter

Inside Ring Width

HLW209-27U N/A 3700 rpm Speed [Max] Cylindrical Bearing N/A 7390 lb N/A 3700 rpm N/A 4.33 in N/A 1.80 in
HLW209-28U N/A 3700 rpm Speed [Max] Cylindrical Bearing N/A 7390 lb N/A 3700 rpm N/A 4.33 in N/A 1.80 in
HLW210-50UMM N/A 3400 rpm Speed [Max] Cylindrical Bearing N/A 35000 kN N/A 3400 rpm N/A 120 mm N/A 49.1 mm
HLW210-30U N/A 3400 rpm Speed [Max] Cylindrical Bearing N/A 7900 lb N/A 3400 rpm N/A 4.72 in N/A 1.93 in
HLW210-31U N/A 3400 rpm Speed [Max] Cylindrical Bearing N/A 7900 lb N/A 3400 rpm N/A 4.72 in N/A 1.93 in
HLW210-32U N/A 3400 rpm Speed [Max] Cylindrical Bearing N/A 7900 lb N/A 3400 rpm N/A 4.72 in N/A 1.93 in
HLW211-55UMM N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 43030 kN N/A 3100 rpm N/A 125 mm N/A 50.9 mm
HLW211-32U N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.00 in
HLW211-34U N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.00 in
HLW211-35U N/A 3100 rpm Speed [Max] Cylindrical Bearing N/A 9780 lb N/A 3100 rpm N/A 4.92 in N/A 2.00 in
HLW212-60UMM N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 52000 kN N/A 2800 rpm N/A 130 mm N/A 58.7 mm
HLW212-36U N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.31 in
HLW212-38U N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.31 in
HLW212-39U N/A 2800 rpm Speed [Max] Cylindrical Bearing N/A 11800 lb N/A 2800 rpm N/A 5.12 in N/A 2.31 in
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3