Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| SA202-10 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.89 in |
| SA203-11 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.89 in |
| SA204-20MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 24 mm |
| SA204-12 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 0.94 in |
| SA205-25MM | N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 7700 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 23.5 mm |
| SA205-14 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
| SA205-15 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
| SA205-16 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
| SA206-30MM | N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 11000 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 27.7 mm |
| SA206-18 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.09 in |
| SA206-19 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.09 in |
| SA206-20 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.09 in |
| SA207-35MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 15130 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 30.4 mm |
| SA207-20 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| SA207-22 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| SA207-23 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| SA208-40MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 19580 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 34.7 mm |
| SA208-24 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 1.37 in |
| SA209-45MM | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 34.2 mm |
| SA209-26 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| SA209-27 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| SA209-28 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| SA210-50MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 33.7 mm |
| SA210-30 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.33 in |
| SA210-31 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.33 in |