COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Narrow Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Eccentric Collar

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

35000 lb

Static Load Rating

22830 lb

Speed [Max]

3400 rpm

Short Description

SA 200 PTI Series

Weight

1 lb

Dimension

Length between Center Outer Race to Front of Bearing

33.7 mm

Length between Center Outer Race to Back of Bearing

10 mm

Bore Size

50 mm

Outer Diameter of Inner Race

69.9 mm

Outer Diameter of Outer Race

90 mm

Length Through Bore

43.7 mm

Width of Outer Race

20 mm