COMPANY HEADER
Terms
176 - 200 of 557 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

HC211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.71 in
HC211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.71 in
HC211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.71 in
HC212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 35590 lb N/A 2800 rpm N/A 46.8 mm
HC212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.84 in
HC212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.84 in
HC212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.84 in
HC213-65MM N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 43510 lb N/A 2600 rpm N/A 51.6 mm
HC213-40 N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 9890 lb N/A 2600 rpm N/A 2.03 in
HC214-70MM N/A 61160 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 44000 lb N/A 2450 rpm N/A 51.6 mm
HC214-43 N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 9900 lb N/A 2450 rpm N/A 2.03 in
HC214-44 N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 9900 lb N/A 2450 rpm N/A 2.03 in
HC215-75MM N/A 62000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 44220 lb N/A 2300 rpm N/A 54.8 mm
HC215-47 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 10050 lb N/A 2300 rpm N/A 2.16 in
HC215-48 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 10050 lb N/A 2300 rpm N/A 2.16 in
HC216-80MM N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 54000 lb N/A 2150 rpm N/A 47.6 mm
HC216-50 N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 12200 lb N/A 2150 rpm N/A 1.87 in
HC218-90MM N/A 100760 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 77440 lb N/A 1900 rpm N/A 46.5 mm
HC218-56 N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 17600 lb N/A 1900 rpm N/A 1.83 in
HC220-100MM N/A 122000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 93000 lb N/A 1600 rpm N/A 49.5 mm
HC224-120MM N/A 155000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 131000 lb N/A 1500 rpm N/A 52.5 mm
SA201-12MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
SA202-15MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
SA203-17MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
SA201-8 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
176 - 200 of 557 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »