COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Eccentric Collar

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

122000 lb

Static Load Rating

93000 lb

Speed [Max]

1600 rpm

Short Description

HC 200 PTI Series

Weight

4.7 lb

Dimension

Length between Center Outer Race to Front of Bearing

49.5 mm

Length between Center Outer Race to Back of Bearing

25.5 mm

Bore Size

100 mm

Outer Diameter of Inner Race

132 mm

Outer Diameter of Outer Race

180 mm

Length Through Bore

75 mm

Width of Outer Race

36 mm