Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| CSB208-24 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 0.98 in |
| CSB209-45MM | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20400 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 31 mm |
| CSB209-26 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.22 in |
| CSB209-27 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.22 in |
| CSB209-28 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.22 in |
| CSB210-50MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 32.6 mm |
| CSB210-30 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| CSB210-31 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| CSB210-32 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| CSB211-55MM | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 28950 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 33.5 mm |
| CSB211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.32 in |
| CSB211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.32 in |
| CSB211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.32 in |
| CSB212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 38.8 mm |
| CSB212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
| CSB212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
| CSB212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
| HC201-8(40) | N/A 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4700 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 23.4 in |
| HC202-10(40) | N/A 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 1065 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.92 in |
| HC201-12MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 26.6 mm |
| HC202-15MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 26.6 mm |
| HC203-17MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 26.6 mm |
| HC201-8 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.05 in |
| HC202-10 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.05 in |
| HC203-11 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.05 in |