Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Eccentric Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 9570 lb |
Static Load Rating |
N/A 4700 lb |
Speed [Max] |
N/A 8800 rpm |
Short Description |
N/A HC 200 PTI Series |
Weight |
N/A 0.16 lb |
Length between Center Outer Race to Front of Bearing |
N/A 23.4 in |
Length between Center Outer Race to Back of Bearing |
N/A 13.9 in |
Bore Size |
N/A 0.5 in |
Outer Diameter of Inner Race |
N/A 28.6 in |
Outer Diameter of Outer Race |
N/A 40 in |
Length Through Bore |
N/A 37.3 in |
Width of Outer Race |
N/A 15 in |