Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
---|---|---|---|---|---|
SB212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
SB212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
SB212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.53 in |
CSB201-12MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
CSB202-15MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
CSB203-17MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
CSB201-8 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
CSB202-10 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
CSB203-11 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
CSB204-20MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 18 mm |
CSB204-12 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 0.71 in |
CSB205-25MM | N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 7700 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 19.5 mm |
CSB205-14 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
CSB205-15 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
CSB205-16 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
CSB206-30MM | N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 11000 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 22 mm |
CSB206-17 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 0.87 in |
CSB206-18 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 0.87 in |
CSB206-19 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 0.87 in |
CSB206-20 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 0.87 in |
CSB207-35MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 15130 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 23.5 mm |
CSB207-20 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
CSB207-22 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
CSB207-23 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 0.93 in |
CSB208-40MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 19580 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 25 mm |