COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Narrow Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

25430 lb

Static Load Rating

15130 lb

Speed [Max]

4500 rpm

Short Description

CSB 200 PTI Series

Weight

0.4 lb

Dimension

Length between Center Outer Race to Front of Bearing

23.5 mm

Length between Center Outer Race to Back of Bearing

8.5 mm

Bore Size

35 mm

Outer Diameter of Inner Race

46.69 mm

Outer Diameter of Outer Race

72 mm

Length Through Bore

32 mm

Width of Outer Race

17 mm