Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
---|---|---|---|---|---|
SER211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
SER211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
SER211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
SER212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 39.7 mm |
SER212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
SER212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
SER212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |