COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

9780 lb

Static Load Rating

6580 lb

Speed [Max]

3100 rpm

Short Description

SER 200 PTI Series

Weight

1.2 lb

Dimension

Length between Center Outer Race to Front of Bearing

1.31 in

Length between Center Outer Race to Back of Bearing

0.87 mm0.87 in

Back of Retaining Ring to Back of Outer Race

0.95 in

Back of Retaining Ring to Front of Bearing

0.94 in

Bore Size

2.125 in

Outer Race Width

1.19 in

Inner Race Outer Diameter

2.7 in

Outer Diameter of Outer Race

3.937 in

Retaining Ring Outer Diameter

4.19 in

Length Through Bore

2.19 mm2.19 in