Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC209-45MM-HT | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 30.2 mm |
| UC209-26-HT | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC209-27-HT | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC209-28-HT | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC210-50MM-HT | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 32.6 mm |
| UC210-30-HT | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC210-31-HT | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC210-32-HT | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC211-55MM-HT | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 28950 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 33.4 mm |
| UC211-32-HT | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC211-34-HT | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC211-35-HT | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC212-60MM-HT | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 39.7 mm |
| UC212-36-HT | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC212-38-HT | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC212-39-HT | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC213-65MM-HT | N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 43510 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A 39.7 mm |
| UC213-40-HT | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9890 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC214-70MM-HT | N/A 61160 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 44000 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 44.4 mm |
| UC214-43-HT | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9900 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC214-44-HT | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9900 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-75MM-HT | N/A 62000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 44220 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 44.5 mm |
| UC215-46-HT | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-47-HT | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-48-HT | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |