Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A High Temperature |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 11800 lb |
Static Load Rating |
N/A 8090 lb |
Speed [Max] |
N/A 2800 rpm |
Short Description |
N/A HT-UC 200 PTI Series |
Weight |
N/A 2.9 lb |
Length between Center Outer Race to Front of Bearing |
N/A 1.56 in |
Length between Center Outer Race to Back of Bearing |
N/A 1 in |
Bore Size |
N/A 2.375 in |
Outer Diameter of Inner Race |
N/A 2.97 in |
Outer Diameter of Outer Race |
N/A 4.331 in |
Length Through Bore |
N/A 2.56 in |
Width of Outer Race |
N/A 1.06 in |