Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC309-45MM | N/A 50600 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 28820 lb | Speed [Max] N/A 3300 rpm | Length between Center Outer Race to Front of Bearing N/A 35 mm |
| UC309-27 | N/A 11500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6550 lb | Speed [Max] N/A 3300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.378 in |
| UC309-28 | N/A 11500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6550 lb | Speed [Max] N/A 3300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.378 in |
| UC310-50MM | N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 37400 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 39 mm |
| UC310-30 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8500 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.535 in |
| UC310-31 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8500 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.535 in |
| UC311-55MM | N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 44500 lb | Speed [Max] N/A 2700 rpm | Length between Center Outer Race to Front of Bearing N/A 41 mm |
| UC311-32 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10100 lb | Speed [Max] N/A 2700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.614 in |
| UC311-35 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10100 lb | Speed [Max] N/A 2700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.614 in |
| UC312-60MM | N/A 79200 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 51480 lb | Speed [Max] N/A 2400 rpm | Length between Center Outer Race to Front of Bearing N/A 45 mm |
| UC312-39 | N/A 18000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 11700 lb | Speed [Max] N/A 2400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.772 in |
| UC313-65MM | N/A 92500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 60000 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 45 mm |
| UC313-40 | N/A 21000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 13600 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.772 in |
| UC314-70MM | N/A 103400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 68000 lb | Speed [Max] N/A 2100 rpm | Length between Center Outer Race to Front of Bearing N/A 45 mm |
| UC314-44 | N/A 23500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 15400 lb | Speed [Max] N/A 2100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.772 in |
| UC315-75MM | N/A 112200 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 76340 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 50 mm |
| UC315-47 | N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 17350 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 1.969 in |
| UC315-48 | N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 17350 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 1.969 in |
| UC316-80MM | N/A 123000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 85800 lb | Speed [Max] N/A 1850 rpm | Length between Center Outer Race to Front of Bearing N/A 52 mm |
| UC316-51 | N/A 27500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 19500 lb | Speed [Max] N/A 1850 rpm | Length between Center Outer Race to Front of Bearing N/A 2.047 in |
| UC317-85MM | N/A 131120 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 94600 lb | Speed [Max] N/A 1800 rpm | Length between Center Outer Race to Front of Bearing N/A 56 mm |
| UC317-52 | N/A 29800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 21500 lb | Speed [Max] N/A 1800 rpm | Length between Center Outer Race to Front of Bearing N/A 2.205 in |
| UC318-90MM | N/A 140800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 105600 lb | Speed [Max] N/A 1650 rpm | Length between Center Outer Race to Front of Bearing N/A 56 mm |
| UC318-56 | N/A 32000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 24000 lb | Speed [Max] N/A 1650 rpm | Length between Center Outer Race to Front of Bearing N/A 2.205 in |
| UC319-95MM | N/A 151800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 118800 lb | Speed [Max] N/A 1575 rpm | Length between Center Outer Race to Front of Bearing N/A 62 mm |