COMPANY HEADER
Terms
Request Information
Heavy Duty Ball Bearing Insert, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

131120 lb

Static Load Rating

94600 lb

Speed [Max]

1800 rpm

Short Description

UC 300 PTI Series

Weight

6.6 lb

Dimension

Length between Center Outer Race to Front of Bearing

56 mm

Length between Center Outer Race to Back of Bearing

40 mm

Bore Size

85 mm

Outer Diameter of Inner Race

114.5 mm

Outer Diameter of Outer Race

180 mm

Length Through Bore

96 mm

Width of Outer Race

46 mm